SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
Table 12-18 lists all of the channels in VPDMA and its base attributes. The Data Type column states what type of data YUV, RGB or OTHER the channel handles and in parentheses are the legal data type values that can be entered into a data transfer decriptor. The Client field states the name of the Client and in parentheses it states the reference number in Figure 12-2, VPE Block Diagram.
| Channel | Description | Channel Number | Data Type | Client |
|---|---|---|---|---|
| hq_vid1_luma | High Quality DEI Video 420 Luma Data/ 422 Interleaved Data | 0 | YUV (0x1,0x2,0x7 If data type 0x7 is used half the data fetched will be thrown out.) | dei_hq_1_luma (7) |
| hq_vid1_chroma | High Quality DEI Video 420 Chroma Data | 1 | YUV (0x5,0x6,0x7 If data type 0x7 is used half the data fetched will be thrown out.) | dei_hq_1_chroma (7) |
| hq_vid2_luma | Low Cost DEI Field Minus 1420 Luma Data | 2 | YUV (0x1,0x2,0x7 If data type 0x7 is used half the data fetched will be thrown out.) | dei_hq_2_luma (8) |
| hq_vid2_chroma | Low Cost DEI Field Minus 1 420 Chroma Data | 3 | YUV (0x5,0x6,0x7 If data type 0x7 is used half the data fetched will be thrown out.) | dei_hq_2_chroma (8) |
| hq_vid3_luma | Low Cost DEI Field Minus 2 420 Luma Data | 4 | YUV (0x1,0x2,0x7 If data type 0x7 is used half the data fetched will be thrown out.) | dei_hq_3_luma (9) |
| hq_vid3_chroma | Low Cost DEI Field Minus 2 420 Chroma Data | 5 | YUV (0x5,0x6,0x7 If data type 0x7 is used half the data fetched will be thrown out.) | dei_hq_3_chroma (9) |
| hq_mv | Low Cost DEI Motion Vector | 12 | OTHER (4) | dei_hq_mv_in (6) |
| hq_mv_out | Low Cost DEI Motion Vector Write | 15 | OTHER (4) | dei_hq_mv_out (6) |
| vip1_porta_luma | Video Input 1 Port A 420 Data Luma | 102 | YUV (0x1, 0x2,0x7) | vip1_up_y (1) |
| vip1_porta_chroma | Video Input 1 Port A 420 Data Chroma | 103 | YUV (0x5,0x6,0x7) | vip1_up_uv (1) |
| vip1_porta_rgb | Video Input 1 Port A RGB Data | 106 | RGB (0x0-0x8) | vip1_up_y (1) |