SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Bit | Field | Value | Description |
|---|---|---|---|
| 31:0 | Start Address | 32-bit data source address [31:0] | |
| If Mode is TILED, then TILER specific ADDRESS Map is used: | |||
| Bits 31-29: | |||
| 0 | 0-degree view | ||
| 1h | 180-degree view + mirroring | ||
| 2h | 0-degree view + mirroring | ||
| 3h | 180-degree view | ||
| 4h | 270-degree view + mirroring | ||
| 5h | 270-degree view | ||
| 6h | 90-degree view | ||
| 7h | 90-degree view + mirroring | ||
| Bits 28-27: | |||
| 0 | 8-bit container | ||
| 1h | 16-bit container | ||
| 2h | 32-bit container | ||
| 3h | Page Mode | ||
| If Mode is NORMAL, then bits 31-26 are the upper bits of the address. |