SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The address mapping inside the DMM is configurable through up to four sections. A DMM section description fits in a single register (DMM_LISA_MAP_i). Each section is defined based on:
The address decoding is priority-based. In case of overlapping sections, only the highest-order one is hit. Register memory spaces have priority over regular memory sections. In case of four sections, the priority order is therefore:
All register-related addresses are reserved and fixed in the overall address mapping:
There is no overlapping between register sections.
Section decoding happens after PAT address translation in the case of TILER. In non-bypass mode, the system address considered for TILER accesses is the virtual address computed based on the PAT translation tables.
The DMM_LISA_LOCK register is used to lock the configuration once set. If written to 1, the LOCK bit prevents further writes to all DMM_LISA_MAP_i registers. The LOCK bit cannot be written back to 0. A reset is required to reprogram the sections.