SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
In full-duplex transmission, data is transmitted (shifted out serially on SPIDAT[0]) and received (shifted in serially on SPIDAT[1]) simultaneously on separate data lines.
The master transmit-and-receive mode is programmable per channel (the MCSPI_CHxCONF[13:12] TRM bit field).
Channel access to the shift registers for transmission/reception is based on the MCSPI_TXx transmitter register state, the MCSPI_RXx receiver register state, and round-robin arbitration.
Channels that meet the following rules are included in the round-robin list of active channels scheduled for transmission and/or reception. The arbiter skips channels that do not meet the rules and searches in the rotation for the next enabled channel.
When SPI word transfer completes (the MCSPI_CHxSTAT[2] EOT bit is set), the updated MCSPI_TXx register of the next scheduled channel is loaded into the shift register. The serialization (transmit-and-receive) starts depending on the channel communication configuration. When serialization completes, the received data transfers to the channel receive register.
The serial clock (SPICLK) synchronizes shifting and sampling of the information on the two serial data lines (SPIDAT[0] and SPIDAT[1]). Each time a bit transfers out from the master, 1 bit transfers in from the slave.
Figure 26-84 shows an example of a full-duplex system with a master device (McSPI module m) on the left and a slave device on the right. After eight cycles of the serial clock SPICLK, WordA transfers from the master to the slave. At the same time, WordB transfers from the slave to the master.
Figure 26-84 SPI Full-Duplex Transmission (Example)