SPRUIE9D May 2017 – May 2024 DRA77P
This procedure details the steps for a GFX pipeline configuration (see Table 13-97).
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Configure the GFX window. | See Table 13-98. | |
| Configure the GFX pipeline processing. | See Table 13-99. | |
| Configure the GFX pipeline layer output. | See Table 13-100. | |
| Validate the GFX configuration according to outputs associated to the pipeline. | DISPC_CONTROL1[5] GOLCD | |
| DISPC_CONTROL2[5] GOLCD | ||
| DISPC_CONTROL2[6] GOWB | ||
| DISPC_CONTROL1[6] GOTV | ||
| Enable the GFX pipeline. | DISPC_GFX_ATTRIBUTES[0] ENABLE | 0x1 |