SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
This section lists all formulas to calculate synchronous NOR timing parameters. This is the case when GPMC_CONFIG1_i[11:10] DEVICETYPE = 0x0 and when READTYPE or WRITETYPE are set to synchronous mode. Table 17-460 describes the synchronous NOR formulas.
| Configuration Parameter | Unit | Description |
|---|---|---|
| A | ns | Pulse duration – gpmc_cs low |
| B | ns | Delay time – address bus valid to gpmc_clk first edge |
| Delay time – gpmc_ben0/gpmc_ben1 valid to gpmc_clk first edge | ||
| C | ns | Pulse duration – gpmc_ben0/gpmc_ben1 low |
| D | ns | Delay time – gpmc_clk rising edge to gpmc_ben0/gpmc_ben1 invalid |
| Delay time – gpmc_clk rising edge to gpmc_advn_ale invalid | ||
| E | ns | Delay time – gpmc_clk rising edge to gpmc_cs invalid |
| Delay time – gpmc_clk rising edge to gpmc_oen_ren invalid | ||
| F | ns | Delay time – gpmc_clk rising edge to gpmc_cs transition |
| G | ns | Delay time – gpmc_clk rising edge to gpmc_advn_ale transition |
| H | ns | Delay time – gpmc_clk rising edge to gpmc_oen_ren transition |
| I | ns | Delay time – gpmc_clk rising edge to gpmc_wen transition |
| J | ns | Delay time – gpmc_clk rising edge to gpmc_ad data bus transition |
| Delay time – gpmc_clk rising edge to gpmc_ben0/gpmc_ben1 transition | ||
| K | ns | Pulse duration – gpmc_advn_ale low |
| L | ns | Delay time – gpmc_wait invalid to first data latching gpmc_clk edge |
The configuration parameters are calculated through the following formulas. For more information, see the device data manual.
Figure 17-98 shows a simplified example of a synchronous NOR single read where formulas are associated with signal waves.
Figure 17-98 Synchronous NOR Single Read Simplified Example