SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The timer is an upward counter that can be started and stopped at any time through the timer control register (the TCLR[0] ST bit). The timer counter register (TCRR) can be loaded when stopped or on-the-fly (while counting). TCRR can be loaded directly by a TCRR write access with a new timer value. TCRR can also be loaded with the value held in the timer load register (TLDR) by a trigger register (TTGR) write access. The loading of TCRR is done regardless of the written value of TTGR. The value of TCRR can be read when stopped or captured on-the-fly by a TCRR read access. The timer is stopped and the counter value is set to 0 when the module reset is asserted. The timer is maintained at stop after the reset is released.
In one-shot mode (the TCLR[1] AR bit is set to 0), the counter is stopped after counting overflow occurs (the counter value remains at 0).
When the autoreload mode is enabled (the TCLR[1] AR bit is set to 1), TCRR is reloaded with the value of TLDR after a counting overflow occurs.
Do not put the overflow value (0xFFFF FFFF) in the TLDR register because it can lead to undesirable results.
An interrupt can be issued on overflow if the overflow interrupt-enable bit is set in the timer interrupt-enable register (the IRQSTATUS_SET[1] OVF_EN_FLAG bit is set to 1 for TIMER1/2/10 and the IRQENABLE_SET[1]OVF_EN_FLAG bit is set to 1 for other timers). A dedicated output pin (timer PWM) can be programmed in the TCLR[12] PT bit through the TCLR[11:10] (PT and TRG bits) to generate one positive pulse (prescaler duration) or to invert the current value (toggle mode) when an overflow occurs. The TCLR[12] PT bit selects pulse/toggle modulation (the TCLR[11:10] TRG bit field selects trigger mode).
Figure 24-9 shows the TCRR timing value.
Figure 24-9 TCRR Timing Value