SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
Table 3-190 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
| Module | Clock | Clock Type |
|---|---|---|
| IVA | IVA_GCLK | Interface and functional |
| SL2 | IVA_GCLK | Interface |
Table 3-191 lists the supported wake-up request generation capability for each module of the clock domain.
| Module | Wake-Up Feature |
|---|---|
| IVA | None |
| SL2 | None |
Table 3-192 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Clock-Management Protocol | Status Bit Field | Role |
|---|---|---|---|
| IVA | Master/Slave | CM_IVA_IVA_CLKCTRL[18] STBYST | Standby status |
| CM_IVA_IVA_CLKCTRL[17:16] IDLEST | Idle status | ||
| SL2 | Slave | CM_IVA_SL2_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-193 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
|---|---|---|---|---|---|
| IVA | Available | Available | N/A | CM_IVA_IVA_CLKCTRL[1:0] MODULEMODE | Read/write |
| SL2 | Available | Available | N/A | CM_IVA_SL2_CLKCTRL[1:0] MODULEMODE | Read/write |