SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
| Module Name | L3_MAIN Base Address | L4_CFG Base Address | Size |
|---|---|---|---|
| DSS | 0x5800 0000 | N/A | 1 KiB |
| OCP2SCP2 | N/A | 0x4A0A 0000 | 16 KiB |
| DSI1_A | 0x5800 4000 | N/A | 32 bit |
| DSI1_C | 0x5800 9000 | N/A | 32 bit |
| DPLL_VIDEO1 | 0x5800 4300 | 0x4A0A 4000 | 32 bytes |
| DPLL_VIDEO2 | 0x5800 9300 | 0x4A0A 5000 | 32 bytes |
| HDMI_WP | 0x5804 0000 | N/A | 256K bytes |
| DPLL_HDMI | 0x5804 0200 | 0x4A0A 6000 | 1 KiB |