SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The SCP interface of the SATA PLL controller (the DPLLCTRL_SATA instance) is used to set the configuration of the digital phase-locked loop (DPLL) modules, primarily the various counter values. Figure 28-4 is an overview of the DPLL clock generator embedded into the SATA host controller subsystem.
Figure 28-4 SATA DPLL Clock Generator OverviewThe DPLLCTRL_SATA module is user accessible on the L4_CFG interconnect. However, to make access possible, the user must configure the OCP2SCP3 instance prior to accessing the DPLLCTRL_SATA registers.
The DPLL_SATA features are:
The DPLLCTRL_SATA components features are: