SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
This feature offers the possibility for the LH to command the blocking of the I2C clock after the slave addressing phase, when the I2C controller is addressed by an external master device using a certain Own Address.
The release of the I2C clock can be performed independently for each Own Address (I2Ci.I2C_OA, and I2Ci.I2C_OAx registers, where i = 1 to 5, x = 1, 2, 3) by deasserting the corresponding bit in the I2Ci.I2C_SBLOCK register.