SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The EDMA controller supports external DMA requests through the dma_evt[4:1] pins (see Table 18-54). A logical channel can be configured to respond to an external synchronization request.
| Pin Name | DMA_CROSSBAR Input | Signal Name | I/O(1) | Description | Module Reset Value |
|---|---|---|---|---|---|
| dma_evt1 | DMA_CROSSBAR_2 | EXT_SYS_DREQ_0 | I | External DMA request 0 (system expansion) | Z |
| dma_evt2 | DMA_CROSSBAR_3 | EXT_SYS_DREQ_1 | I | External DMA request 1 (system expansion) | Z |
| dma_evt3 | DMA_CROSSBAR_167 | EXT_SYS_DREQ_2 | I | External DMA request 2 (system expansion) | Z |
| dma_evt4 | DMA_CROSSBAR_168 | EXT_SYS_DREQ_3 | I | External DMA request 3 (system expansion) | Z |
Figure 18-13 shows an example of how to use the external hardware DMA request pins in the EDMA environment.
Figure 18-13 Example of External DMA Requests UseAn external device can use the external DMA request pins to start a logical channel transfer. The transfer can be a memory-to-memory transfer in which the source memory is in the external device.
By default, the external DMA request signals are not available on external pins after a cold reset. For more information about multiplexing out the two signal lines to pins, refer to Control Module.
All 64 DMA request lines are transition sensitive.