SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Figure 11-51 describes the 16-bit line multiplexing interface. Channel Data is the active line. All the Y pixels are in the Luma Channel. The CbCr pixels are in the Chroma Channel. Each cycle, a 16-bit value representing one Luma sample and one Chroma sample enters the VIP_PARSER. The Meta Data tags are replicated in both channels. Likewise, the SAV/EAV startcodes are found in both channels. The V flags for the SAV/EAV startcodes are always 0.
Figure 11-51 16-bit Line Mux Interface