SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
Asynchronous page write mode is not supported. PAGEBURSTACCESSTIME is irrelevant in this case.
In synchronous burst write mode, PAGEBURSTACCESSTIME controls the delay between successive memory device word captures in a burst.
The external WAIT signal can be used in conjunction with PAGEBURSTACCESSTIME to control the effective memory device data capture GPMC_CLK edge in synchronous write mode. For more information about wait monitoring, see Section 17.4.4.8.3.1, Wait Pin Monitoring Control.