SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
When the counter reaches the terminal value (FFFF FFFFh) it wraps and continues to increment. This condition is considered a timer overflow condition and the OVRFLW bit in the SCTM_CTCR_WT_j or SCTM_CTCR_WOT_j register indicates that overflow has occurred. The overflow bit can be cleared by reading the SCTM_CTCR_WT_j or SCTM_CTCR_WOT_j register. When chained, only the high-order counter (bits 63:32) can overflow.