SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
This section identifies the requirements for initializing the surrounding modules when the real time clock is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration of the RTC.
| Surrounding Modules | Comments |
|---|---|
| PRCM | The module interface and functional clocks must be enabled. for more information about the module configuration. For more information about the module configuration, see Module Level Clock Management, in Power, Reset, and Clock Management. |
| Control module | Module-specific pad muxing must be set in the control module. For more information about the module configuration, see Pad Configuration Registers in Control Module. |
| IRQ_CROSSBAR | IRQ_CROSSBAR configuration must be done to allow module IRQs to be mapped to certain device INTC line. For more information see IRQ_CROSSBAR Module Functional Description, in Control Module. |