SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Register Name | Type | Register Width (Bits) | Address Offset | ALE Physical Address |
|---|---|---|---|---|
| ALE_IDVER | R | 32 | 0x0000 0000 | 0x4848 4D00 |
| ALE_CONTROL | RW | 32 | 0x0000 0008 | 0x4848 4D08 |
| ALE_PRESCALE | RW | 32 | 0x0000 0010 | 0x4848 4D10 |
| ALE_UNKNOWN_VLAN | RW | 32 | 0x0000 0018 | 0x4848 4D18 |
| ALE_TBLCTL | RW | 32 | 0x0000 0020 | 0x4848 4D20 |
| ALE_TBLW2 | RW | 32 | 0x0000 0034 | 0x4848 4D34 |
| ALE_TBLW1 | RW | 32 | 0x0000 0038 | 0x4848 4D38 |
| ALE_TBLW0 | RW | 32 | 0x0000 003C | 0x4848 4D3C |
| ALE_PORTCTL0 | RW | 32 | 0x0000 0040 | 0x4848 4D40 |
| ALE_PORTCTL1 | RW | 32 | 0x0000 0044 | 0x4848 4D44 |
| ALE_PORTCTL2 | RW | 32 | 0x0000 0048 | 0x4848 4D48 |
| ALE_PORTCTL3 | RW | 32 | 0x0000 004C | 0x4848 4D4C |
| ALE_PORTCTL4 | RW | 32 | 0x0000 0050 | 0x4848 4D50 |
| ALE_PORTCTL5 | RW | 32 | 0x0000 0054 | 0x4848 4D54 |