SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
A type 1 descriptor includes the overall channel configuration register value to be loaded (global registers are not part of the type 1 descriptor). This descriptor is used primarily when major changes are required:
Table 18-14 shows a type 1 descriptor.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Ptr+ 0x2C | CCR | |||||||||||||||||||||||||||||||
| Ptr+ 0x28 | CLNK_CTRL | |||||||||||||||||||||||||||||||
| Ptr+ 0x24 | CSDP | |||||||||||||||||||||||||||||||
| Ptr+ 0x20 | COLOR | |||||||||||||||||||||||||||||||
| Ptr+ 0x1C | Src_Frame_index/Src_Packet_size | |||||||||||||||||||||||||||||||
| Ptr+ 0x18 | Dst_Frame_index/Dst_Packet_size | |||||||||||||||||||||||||||||||
| Ptr+ 0x14 | Src_Element_index | Dst_Element_index | ||||||||||||||||||||||||||||||
| Ptr+ 0x10 | CICR (interrupt events mask) | CFN frame number | ||||||||||||||||||||||||||||||
| Ptr+ 0xC | Destination_Start_Address | |||||||||||||||||||||||||||||||
| Ptr+ 0x8 | Source_Start_Address | |||||||||||||||||||||||||||||||
| Ptr+ 0x4 | N_type | B | Dv | Sv | Element_number | |||||||||||||||||||||||||||
| Ptr | Next_descriptor_address_pointer | Rsv | P | |||||||||||||||||||||||||||||