SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
Move 16-Bit Unsigned Constant to Register
MVK ucst16, dst
Functional unit = S
32 bit
| 31 | 16 | 15 | 13 | 12 | 11 | 10 | 9 | 0 |
| ucst16 | dst | x | x | x | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | |||||||||||||||||
| 16 | 3 | opcode | |||||||||||||||||||||||||||||
A 16-bit unsigned constant (ucst16) is moved to dst.
CSR:EQ = (dst == 0)
dst = {zero extend}ucst16