SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The watchdog timer is enabled after reset. Table 24-67 lists the default reset values of the two watchdog timer load registers (WLDR) and prescaler ratios (the WCLR[4:2] PTV bit field). To get these values, software must read the corresponding WCLR[4:2] PTV bit field and the 32-bit register to retrieve the static configuration of the module.
| Timer | WLDR Reset Value | PTV Reset Value |
|---|---|---|
| WD_TIMER2 | 0xFFFB 0000 | 0 |