SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
ECC computation based on an 16-bit word is used for 16-bit-wide NAND device interfacing. This ECC computation is not supported when interfacing an 8-bit-wide NAND device, and the GPMC_ECC_CONFIG[7] ECC16B bit must be set to 0 when interfacing an 8-bit-wide NAND device.
The parity computation based on 16-bit words affects the row and column parity mapping. The main difference is that the odd and even parity bits P8o and P8e are computed on rows for an 8-bit-based ECC and on columns for a 16-bit based ECC. Figure 17-88 and Figure 17-89 show a 128 Word16 ECC computation scheme and a 256 16-bit word ECC computation scheme.
Figure 17-88 128 Word16 ECC Computation
Figure 17-89 256 Word16 ECC Computation