SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The general-purpose interface has eight wake-up lines (one wake-up line per GPIO module instance) connected to the PRCM module.
Asynchronous wake-up requests from input channels are merged to issue one wake-up signal to the system per GPIO module. The wake-up-enable registers (GPIOi.GPIO_IRQWAKEN_0 and GPIOi.GPIO_IRQWAKEN_1) select the channel(s) considered for the wake-up request generation. The asynchronous wake-up request is reflected into the synchronous interrupt status registers (GPIOi.GPIO_IRQSTATUS_RAW_0 and GPIOi.GPIO_IRQSTATUS_RAW_1).
In idle mode (the interface clock is shut down and the GPIO configuration registers are programmed; see Section 29.4.6, General-Purpose Interface Interrupt and Wake-Up Requests), an asynchronous path detects the expected transition(s) on a GPIO input (based on register programming) and activates an asynchronous wake-up request by the sideband signal (GPIOi_SWAKEUP [where i = 1 to 8), if the wake-up-enable register is set.
When the system is awakened, the interface clock is restarted and synchronously set to 1 based on the input GPIO pin triggering the wake-up request and the corresponding bit in the interrupt status registers (GPIOi.GPIO_IRQSTATUS_RAW_0 and GPIOi.GPIO_IRQSTATUS_RAW). On the following internal clock cycle, interrupt lines 1 and/or 2 are active (active high) when the corresponding bits are set in the interrupt-enable registers (GPIOi.GPIO_IRQSTATUS_SET_0, GPIOi.GPIO_IRQSTATUS_SET_0, GPIOi.GPIO_IRQSTATUS_CLR_0, and GPIOi.GPIO_IRQSTATUS_CLR_1).
Figure 29-10 is an overview of the wake-up request generation.
Figure 29-10 Wake-Up Request Generation