SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
There are four different views in a DMM, each with its own DMM_PAT_VIEW_MAP_i register for defining the kind of address translation to perform.
The PAT view type of each mode is selected by the ACCESS_x bit field in the DMM_PAT_VIEW_MAP_i register, i being the index of the considered view. When this field is set to 1, the indirect access scheme is used; otherwise, the PAT performs the address translation in a direct way with the corresponding CONT_x vector.
When configuring a mode in a view to use the indirect access, the corresponding CONT_x bit field must be filled with 0.