SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The control module is not sensitive to software reset. It does not respond to global warm reset too. The control module is reset only by the internal POR (global cold reset).
Despite the previously stated that control module is not sensitive to global warm reset all CTRL_CORE_PAD_x registers are exception of this rule and are sensitive to global warm reset. All other control module registers are sensitive only to global cold reset.
The PRCM provides the CORE_PWRON_RET_RST POR signal to the CTRL_MODULE_CORE and the WKUPAON_PWRON_RST POR signal to the CTRL_MODULE_WKUP. For more information, see Section 3.5.5, Reset Domains, in Chapter 3, Power, Reset, and Clock Management.