The GPMC supports the following interface protocols when communicating with external memory or external devices:
- Asynchronous read/write access
- Asynchronous read page access (4, 8, 16 Word16)
- Synchronous read/write access
- Synchronous read burst access without wrap capability (4, 8, 16 Word16)
- Synchronous read burst access with wrap capability (4, 8, 16 Word16)