SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
A gain factor ranging from 0.00195(1/512) to 1.99805(1023/512) is multiplied to the RAW output of the IPIPEIF. The gain is not applied if the input data is YCbCr. The gain constant is set in the IPIPEIF_GAIN[9:0] GAIN bit field using U10Q9 format.
The output value is clipped after gain control through the value of the IPIPEIF_OCLIP[11:0] OCLIP bit field.