SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Asynchronous interrupt is defined in SDIO Card Specification version 3.00, part E. This interrupt is effective in 4-bit mode and is generated without SD clock. Asynchronous interrupt period is defined in the synchronous interrupt period after the last data block and until a next command is received.
Asynchronous interrupt period in a multiple block write operation.
If MMCHS_CAPA[29] AIS is set to 0, writing to MMCHS_AC12[30] AI_ENABLE is ignored. This bit is set to 0. A synchronous interrupt period starts two clocks after the last data block. If MMCHS_AC12[30] AI_ENABLE is set to 1, the asynchronous interrupt period starts four clocks after the start of the synchronous interrupt period. Four clocks after the start bit of the next command, the asynchronous interrupt period ends and goes back to the synchronous interrupt period.