SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The gain and offset maps are internally upsampled to full resolution before being applied to the image. To account for all the possible cropping schemes and zoom ratios, the 2D-LSC can be configured to store a single gain map in memory that maps to sensor lens. Figure 9-156 shows the 2D-LSC active region.
Figure 9-156 ISS ISP ISIF 2D-LSC Active Region for ISIF Input Frame