SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
A general CAN module initialization would mean the following two critical steps:
To initialize the CAN controller, the software has to set up the CAN bit timing and those message objects that have to be used for CAN communication. Message objects that are not needed, can be deactivated.
Figure 26-180 CAN Module General Initialization Flow