SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The OCMC_RST is the reset signal for the OCM controller which asynchronously resets the whole internal logic of the controller, including all configuration registers. It does not reset the SRAM. In addition, the OCMC_SYSCONFIG_RST[0] SW_RST bit provides a software way to reset the OCM controller. In this case all of its internal logic is reset except the configuration registers accessible through the L4_PER3.