SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
This procedure configures the take and release (free) operations for the Spinlock module. A spinlock should only be held with interrupts disabled. So, before attempting to obtain the spinlock, software should disable interrupts. Then it should read the SPINLOCK_LOCK_REG_i[0] TAKEN bit to attempt to obtain the lock. If it succeeds, it should proceed directly through the critical section then unlock and re-enable interrupts. If the acquisition attempt fails, the acquisition should be reattempted. To prevent unknown interrupt disabled time, interrupts should be re-enabled and then disabled before reattempting to acquire the lock. Figure 23-4 shows the described above procedure.
Figure 23-4 Take and Release Spinlock| Register Name |
|---|
| SPINLOCK_LOCK_REG_i[0] TAKEN |
| Subprocess Name | Cross Reference |
|---|---|
| Disable Interrupts | For information about disabling/enabling interrupts in
MPU_INTC, see the Arm Cortex-A15 MPCore Technical Reference
Manual (available at infocenter.arm.com/help/index.jsp). For information about disabling/enabling interrupts in IPU_INTC, see the Arm Cortex-M4 Technical Reference Manual (available at infocenter.arm.com/help/index.jsp). For information about disabling/enabling interrupts in DSP_INTC, see DSP Subsystem. |
| Enable Interrupts |