SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Disable UART mode | UART_MDR1[2:0] MODE_SELECT | 0x7 |
| Switch to register configuration mode B | see Table 26-118 | |
| Enable access to UART_IER[7:4] | UART_EFR[4] ENHANCED_EN | 1 |
| Switch register operational mode | see Table 26-118 | |
| Disable sleep mode | UART_IER[4] SLEEP_MODE | 0 |
| Switch to register configuration mode A or B | see Table 26-118 | |
| Set the appropriate divisor value | UART_DLL[7:0] CLOCK_LSB | 0x- |
| UART_DLH[5:0] CLOCK_MSB |