SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Figure 9-163 shows the culling block diagram.
Figure 9-163 ISS ISP ISIF Culling Block DiagramThe culling block performs a programmable decimation function for horizontal, vertical, and YUV4:2:2 data directions. The horizontal and vertical decimation of image data can be controlled by two registers.
The horizontal culling operation allows selected pixel data to be culled (deleted) from a line. The ISIF_CULH register specifies the horizontal culling pattern for even and odd lines:
The vertical culling operation allows selected lines to be culled from a frame. The ISIF_CULV register specifies the pattern for the vertical direction. The LSBs of CULV represent the top line of the CCD; the MSB is the seventh line. For proper operation, LSB of CULV must be always 1 (ISIF_CULV[7:0]=1).
Figure 9-164 is an example of how register values apply the decimation pattern to the data. The red pixels are saved to memory and the white pixels are discarded. In this example, CULH = 0x59C4 and CULV = 0x0066.
Culling can be used with YUV data, but care must be taken to preserve the YUV4:2:2 output format.
Figure 9-164 ISS ISP ISIF Example for Decimation Pattern