SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
For 4-Way Multiplexing, four embedded sync streams are multiplexed into one as seen in Figure 11-48.
Again, the sync codeword is in all four sources. Like 2-Way Multiplexing, the sizes of the four camera sources are the same and the sizes of the Vertical Ancillary Data regions are the same. The four streams are not necessarily sending the same pixel site in adjacent clock cycles.
Figure 11-48 Example of 4-Way Multiplexing