SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
| Register Name | Type | Register Width (Bits) | Address Offset | SATA_PHY_TX Physical Address |
|---|---|---|---|---|
| RESERVED | R | 32 | 0x0000 0000 | 0x4A09 6400 |
| RESERVED | R | 32 | 0x0000 0004 | 0x4A09 6404 |
| RESERVED | R | 32 | 0x0000 0008 | 0x4A09 6408 |
| SATAPHYTX_FUNC_CONFIG_REG | RW | 32 | 0x0000 000C | 0x4A09 640C |
| RESERVED | R | 32 | 0x0000 0010 | 0x4A09 6410 |
| RESERVED | R | 32 | 0x0000 0014 | 0x4A09 6414 |
| RESERVED | R | 32 | 0x0000 0018 | 0x4A09 6418 |
| RESERVED | R | 32 | 0x0000 001C | 0x4A09 641C |
| RESERVED | R | 32 | 0x0000 0020 | 0x4A09 6420 |
| RESERVED | R | 32 | 0x0000 0024 | 0x4A09 6424 |
| RESERVED | R | 32 | 0x0000 0028 | 0x4A09 6428 |
| SATAPHYTX_TEST_CONFIG_REG | RW | 32 | 0x0000 002C | 0x4A09 642C |
| SATAPHYTX_PATTGEN_PRELOAD | RW | 32 | 0x0000 0030 | 0x4A09 6430 |
| RESERVED | R | 32 | 0x0000 0034 | 0x4A09 6434 |