SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The module is reinitialized by software through the MMCi.MMCHS_SYSCONFIG[1] SOFTRESET bit. This bit has the same effect on the module logic as the hardware signal (MMCi_RST), with the following exceptions:
The SOFTRESET bit is active high. The bit is automatically reinitialized to 0 by hardware. The MMCi.MMCHS_SYSCTL[24] SRA bit has the same action on the design as the SOFTRESET bit.
The MMCi.MMCHS_SYSSTATUS[0] RESETDONE bit can be monitored by software to check whether the module is ready to use after a software reset.
Moreover, two partial software reset bits are provided:
These 2 reset bits are useful to reinitialize data or command processes, respectively, in case of line conflict. When these bits are set to 1, a reset process is automatically released when the reset completes: