SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
When the number of color gradations of a display device is small (for example 6 bits per color), pixel dithering can make gradients look smother. Dithering of the least significant bits is applied and then these bits can be later truncated. The three least significant bits (D2, D1, D0) of this GLBCE_DITHER register are responsible for the strength of dithering. There are 4 possible levels of dithering. Recommended value 0 (decimal)