SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
When an error occurs during an ADMA transfer, the ADMA operation is stopped and the ADMA error interrupt is generated. The ADMA error state field (the MMCHS_ADMAES[1:0] AES bit field) holds the state of the ADMA when it is stopped. Software can identify the erroneous descriptor line by using the following method: