SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The CPSW_3G G/MII interfaces are compliant to the IEEE Std 802.3 Specification.
The CPSW_3G contains two CPGMAC_SL interfaces (ports 1 and 2), one CPPI interface Host Port (port 0), Common Platform Time Sync (CPTS), ALE Engine and CPDMA. A top-level block diagram of the CPSW_3G is shown in Figure 26-213.
Figure 26-213 CPSW_3G Block Diagram