SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-397 lists the power modes controls for the power domain.
| Parameter Name | Memory Bank | Control Bit Field | Access Type |
|---|---|---|---|
| Memory Area – State Control (logic in RETENTION state) | DSS_MEM | PM_DSS_PWRSTCTRL[8] DSS_MEM_RETSTATE | Read only |
| Power Domain – Low-Power State Change Control | PM_DSS_PWRSTCTRL[4] LOWPOWERSTATECHANGE | Read/write | |
| Logic Area – RETENTION State Control | PM_DSS_PWRSTCTRL[2] LOGICRETSTATE | Read only | |
| Memory Area – State Control (logic in ON state) | DSS_MEM | PM_DSS_PWRSTCTRL[17:16] DSS_MEM_ONSTATE | Read only |
| Power Domain – State Transition Control | PM_DSS_PWRSTCTRL[1:0] POWERSTATE | Read/write |
Table 3-398 lists the status of the power modes for the power domain.
| Parameter Name | Memory Bank | Status Bit Field |
|---|---|---|
| Memory Area – State Status | DSS_MEM | PM_DSS_PWRSTST[5:4] DSS_MEM_STATEST |
| Power Domain – Last Low Power State Entered Status | PM_DSS_PWRSTST[25:24] LASTPOWERSTATEENTERED | |
| Power Domain – State Transition Status | PM_DSS_PWRSTST[20] INTRANSITION | |
| Logic Area – State Status | PM_DSS_PWRSTST[2] LOGICSTATEST | |
| Power Domain – Current Power State Status | PM_DSS_PWRSTST[1:0] POWERSTATEST |