SPRUIE9D May 2017 – May 2024
Bitwise OR 16-Bit Unsigned Constant with Register
OR ucst16, src2, dst
Functional unit = L
32 bit
| 31 | 16 | 15 | 13 | 12 | 10 | 9 | 0 |
| ucst16 | dst | src2 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | |||||||||||||||||||
| 16 | 3 | 3 | opcode | ||||||||||||||||||||||||||||
Bitwise OR of a zero-extended 16-bit unsigned constant (ucst16) with src2 and store result to dst.
CSR[2]EQ = (dst == 0)
dst = src2 OR {zero extend}ucst16