SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The DMA_SYSTEM module provides high-performance data transfers between memories and peripheral devices with low processor use. A DMA transfer is programmed through a logical DMA channel, which allows the transfer to be optimally tailored to the requirements of the application.
Figure 18-5 shows the DMA_SYSTEM controller top-level block diagram.
Figure 18-5 DMA_SYSTEM Controller Top-Level Block Diagram