SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Mailbox 0 is dedicated to bidirectional communication between local EVE, two DSPs (DSP1 & DSP2), and a host MPU. In this mailbox, 6 out of 16, submailboxes are used, 3 for senders and 3 for receivers. Additional mailboxes are available, if needed, to separate message traffic based on type or content between each sender and receiver pair (see Table 8-21).
| Receiver | |||||
|---|---|---|---|---|---|
| EVEn | DSP1 | DSP2 | MPU | ||
| Sender | EVEn | - | En_M0 | En_M0 | En_M0 |
| DSP1 | En_M0 | - | - | - | |
| DSP2 | En_M0 | - | - | - | |
| MPU | En_M0 | - | - | - | |