SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The two equations presented in this section are for the HDTV application. The chromaticity parameters are defined by ITU-R709 standard.
The input video data for these equations should be within the range that is defined for video application.
In an 8-bit system:
In a 10-bit system:
Conversion from RGB to YCbCr:
Figure 12-35 Conversion from RGB to YCbCr
Conversion from YCbCr to RGB:
Figure 12-36 Conversion from YCbCr to RGB