SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The TV output paths consist of several processing blocks (see Figure 13-93):
Figure 13-93 DISPC TV Output ArchitectureThe TV output is connected to the HDMI. In analog output or HDMI, the DISPC TV output receives an external clock, DISPC_TV_CLK, and based on the VSYNC generated by the HDMI, hold time, vertical offset, and horizontal offset, outputs the pixels synchronously. The size of the field/frame to output defines the number of pixels to output on each line and the number of lines for each field/frame.