SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
This section lists the clock synthesis and clock out divider parameters of the DPLL. For an explanation of the clock synthesis and output divider parameters of the DPLL module, see Section 3.6.3.3, Generic DPLL Overview.
Table 3-98 lists the clock synthesis parameters of the DPLL.
| Parameter Name | Control Bit Field |
|---|---|
| M | CM_CLKSEL_DPLL_DDR[18:8] DPLL_MULT |
| N | CM_CLKSEL_DPLL_DDR[6:0] DPLL_DIV |
Table 3-99 lists the clock output divider parameters of the DPLL.
| Clock Output/Divider | Parameter Name | Control/Status Bit Field |
|---|---|---|
| CLKOUT_M2 | Status | CM_DIV_M2_DPLL_DDR[9] CLKST |
| CLKOUT_M2 | Divider control | CM_DIV_M2_DPLL_DDR[4:0] DIVHS |
| CLKOUTX2_H11 | Status | CM_DIV_H11_DPLL_DDR[9] CLKST |
| CLKOUTX2_H11 | Divider control | CM_DIV_H11_DPLL_DDR[5:0] DIVHS |