SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 13-360 lists the video timings supported by the HDMI module and based on the VESA DMT standard:
| Refresh Rate | Resolution |
|---|---|
| 60 Hz | 640 x 480p |
| 800 x 600p | |
| 848 x 480p | |
| 1024 x 768p | |
| 1280 x 768p | |
| 1280 x 800p | |
| 1280 x 960p | |
| 1280 x 1024p | |
| 1360 x 768p | |
| 1366 x 768p | |
| 1400 x 1050p | |
| 1440 x 900p | |
| 1680 x 1200p | |
| 1680 x 1050p | |
| 1920 x 1080p | |
| 60 Hz (reduced blanking) | 1280 x 768p |
| 1280 x 800p | |
| 1400 x 1050p | |
| 1440 x 900p | |
| 1680 x 1050p | |
| 1920 x 1200p |
Custom resolutions may work, but are not supported by the device. Using non-standard values can lead to noncompliance with the HDMI interface standard.