SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The OCM subsystem consists of three OCM Controllers (OCMC) that are associated with the on-chip RAM. The OCM controllers are also introduced in Section 17.1.6, OCM Overview of Section 17.1, Memory Subsystem Overview.
The RAM associated controllers are as follows:
Figure 17-106 shows the three OCMC_RAM controllers.
Figure 17-106 OCMC_RAMi (i = 1 to 3) Overview