SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Vertical averaging requires memory to perform pixel data accumulation. It shares the vertical memory lines that are used for vertical filtering: this is the reason why the vertical memory lines are organized as two banks of half lines.
Figure 9-99 shows the use of memory when the averager is enabled or disabled.
Figure 9-99 ISS ISP RSZ Averager Memory Utilization