SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
In this mode, serial data bits received on the bus line SDA are shifted-in in sync with the clock pulses on SCL that are generated by the master device. It does not generate the clock but it can hold clock line SCL low while intervention of the LH is required (ROVR) after a byte is received.